Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Dimensions/weights (approximate) in mm (in) and kg (lb)

A

B

D

A

C

E

5.9.56

Size

A

B

C

D

E

Weight

61.5 (2.4) 73.5 (2.9) 90.0 (3.5)

89 (3.5) 87 (3.4) 90.0 (3.5)

DN15 - ½"

170 (6.7)

33.5 (1.3)

90 (3.5)

2.6 (5.7)

DN20 - ¾"

DN25 - 1"

8.9 93

Please note: The weights shown are for the trap only and do not include the pipeline connector.

How to order The UIB45 is supplied in two parts:-

PC10HP Straight connection PC20

Straight connection with 'Y' type strainer

The swivel pipeline connector

1.

PC3_

Straight connection with one integral ISO valve

PC4_

Straight connection with two integral ISO valves

2. The UIB45 trap complete with inner and outer gaskets and two connector screws.

Note: Any optional extras need to be specified at the time of order placement. How to order example: 1 off ½ " PC10HP straight connector having screwed NPT connections for use with a UIB45 /5 sealed inverted bucket steam trap. 1 off UIB45 /5 sealed inverted bucket steam trap complete with gaskets and connector screws.

TI-P113-03 CMGT Issue 5

Page 5 of 5

UIB45 Sealed Inverted Bucket Steam Trap (for use with Pipeline Connectors)

Powered by