Steam traps Swivel connectors and traps
8
Dimensions/weights (approximate) in mm (inches) and kg (lbs) Single Isolation (SB)
D
C
B
A
Isolation Size and connection
Dimension
Weight
A
B
C
D
3.60 (7.94) 3.53 (7.78) 3.54 (7.80) 3.71 (8.18) 3.86 (8.51) 4.45 (9.81) 4.98 (11.0) 5.12 (11.3) 4.67 (10.3) 5.98 (13.2) 5.74 (12.7) 4.96 (10.9) 6.64 (14.6) 6.24 (13.8)
½" BSP T Rp (ISO 7-1), ½" NPT and ½" SW
222 (8.74)
¾" BSP T Rp (ISO 7-1) and ¾" NPT
213 (8.39) 229 (9.02) 269 (10.6) 268 (10.55)
¾" SW
1" BSP T Rp (ISO 7-1) and 1" NPT
1" SW
½" ASME 150
294 (11.6) 284 (11.2) 272 (10.7)
8.9 101
½" ASME 300
76 (3.0)
93 (3.7)
90 (3.5)
Single
DN15 EN 1092 PN40
¾" ASME 150
¾" ASME 300
306 (12.05)
DN20 EN 1092 PN40
304 (12.0)
1" ASME 150
271 (10.67)
1" ASME 300
309 (12.2) 304 (12.0)
DN25 EN 1092 PN40
TI-P128-22 CMGT Issue 14
Page 7 of 15
STS17.2 Stainless Steel Compact Pipeline Connector Steam Trapping Station
Powered by FlippingBook