Steam traps Swivel connectors and traps
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P128-27 CMGT Issue 3
IJ-STS17.2 and IJ-STS17.2D Insulation Jackets for the STS17.2 Steam Trapping Station
IJ-STS17.2 insulation jacket shown fitted onto an STS17.2 with single isolation valve
8.9 111
IJ-STS17.2D insulation jacket shown fitted onto an STS17.2 with double isolation valves
Description The IJ-STS17.2 and IJ-STS17.2D are a range of insulation jackets for fitting to STS17.2 steam trapping stations. They are a one piece design that insulates all parts of the STS17.2 accept for the operating handles and steam trap connection. They are constructed from a silicone rubber class fibre with a mineral fibre insulation, suitable for both indoor and outdoor installations. Available types There are two types of insulation jacket available for the STS17.2 steam trapping station sizes ½ " to 1". They are both of a one piece
design with velcro and draw cord fastenings for easy installation. IJ-STS17.2 to fit onto an STS17.2 with single isolation valve. IJ-STS17.2D to fit onto an STS17.2 with double isolation valves. Limiting conditions Maximum surface temperature of the STS17.2
220 ° C
(428 °F)
0.044 W / m K at 100 ° C (0.025 BTU/h ft at 212 °F)
Thermal conductivity
TI-P128-27 CMGT Issue 3
Page 1 of 3
IJ-STS17.2 and IJ-STS17.2D Insulation Jackets for the STS17.2 Steam Trapping Station
Powered by FlippingBook