Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Dimensions/weights (approximate) in mm (in) and kg (lbs)

A

A

B

B

C

C

Size

A

B

C

Insulation thickness

Weight

340 (13.3) 440 (17.2)

350 (13.8) 290 (11.4)

450 (17.7) 370 (14.6)

IJ-STS17.2

½ ", ¾ " and 1"

30 (1.2)

0.68 kg (1.5)

IJ-STS17.2D

½ ", ¾ " and 1"

Safety information, installation and maintenance Installation Extra care must be taken if the STS17.2 is in operation as it is likely to be operating at steam temperature. Ensure that adequate personal protection equipment is used to avoid injury. Once the STS17.2 steam trap station has been installed, the insulation jacket can be fitted. Disconnect the Spiratec sensor cable (if fitted, using the product instructions) and wrap the jacket around the STS17.2 steam trap station, from the bottom, with the steam trap universal mounting port passing through the access hole in the jacket. Whilst supporting it’s weight secure in position with the Velcro flaps A and B. Ensuring the jacket is centralised and is covering all of the STS17.2 pull and securely tie the draw cords. If a spiratec sensor or blowdown valve is fitted ensure that the access hole in the bottom of the jacket is inline. Reconnect the spiratec sensor cable. The cable must not be tread along the inside of the jacket touching the STS17.2, as the heat at operating temperature may cause damage. Removal Before removing the jacket, check if the STS17.2 is in service. If it is the surface of the STS17.2 will be hot enough to burn and suitable protective clothing (gloves) should be worn. Removal is the reverse procedure to the above. Maintenance There are no spare parts available for the IJ-STS17.2 insulation jackets. Handling When the jacket is new, the insulation, material is fully enclosed within the inner and outer face and retained by the stitching. In this condition, for handling, no special protective clothing is required. However, if the inner or outer faces have become damaged or unstitched, so as to expose the insulation material, suitable protective clothing (e.g. gloves, safety glasses, face mask and overalls) should be worn. Disposal This product is not recyclable and is non-combustible. For disposal purposes consider the product to be mineral fibre and dispose of in accordance with local regulations.

8.9 113

1289051/2

TI-P128-27 CMGT Issue 3

Page 3 of 3

IJ-STS17.2 and IJ-STS17.2D Insulation Jackets for the STS17.2 Steam Trapping Station

Powered by