Product Handbook 2026 - Volume 2

Steam traps Manifolds and insulation jackets

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P117-40 CMGT Issue 5

MSC-125 and MSC-160 Manifolds for Steam Distribution and Condensate Collection. Description Recommended alternatives

A range of forged carbon steel compact manifolds with integral piston type stop valves for steam distribution and condensate collection duty. MSC manifolds can be used for either steam distribution duty or condensate collection duty depending on the way they are installed. Operation In operation the piston valve should be either fully open or fully closed: It is not intended for throttling duties. As the piston valve has such a large sealing area it is not necessary to use a valve key to ensure dead tight shut-off. Please note that manifolds without piston valves fitted are also available. Standards This product fully complies with the requirements of the European Pressure Equipment Directive (PED). Certification The product is available with certification to EN 10204 3.1. Note: All certification / inspection requirements must be stated at the time of order placement. Available types, sizes and pipe connections MSC manifolds are available with 4, 8 or 12 connections, with and without integral piston isolation valves designated: MSC04-125, MSC08-125 and MSC12-125 with 125 mm (4.92") pitch respectively DN15 (½") and DN20 (¾") screwed BSP, NPT or socket weld to B16.11 Class 3000 tracer ports are available as standard. MSC04-160, MSC08-160 and MSC12-160 with 160 mm (6.3") pitch respectively DN15 (½") and DN20 (¾") screwed BSP, NPT or socket weld to B16.11 Class 3000 tracer ports are available as standard. The steam main / condensate return connection is DN40 (1½") socket weld to ASME B 16.11 as standard. Alternative connections, including flanged, are available on request. Optional extras The following are available at extra cost: - Mounting kit comprising of studs, spacers and nuts. - Insulating jacket. - Fitted with steam traps for quick installation projects.

Flow direction when used for steam distribution duty

Flow direction when used for condensate collection duty

8.10 1

MSC04-160 shown having socket weld connections

TI-P117-40 CMGT Issue 5

Page 1 of 6

MSC-125 and MSC-160 Manifolds for Steam Distribution and Condensate Collection

Powered by