Steam traps Manifolds and insulation jackets
8
Materials
Recommended alternatives
Flow direction when used for steam distribution duty
Flow direction when used for condensate collection duty
9 7 6
8
MSC04-160 shown having socket weld connections
5 2 4
12
11
12
3
11
1
8.10 3
13
10
No. Part
Material
No. Part
Material
1
8 9
Body
Carbon steel
ASTM A105N / LF2
Upper ring
Graphite and stainless steel
Carbon steel (Zinc plated)
Lower ring
Graphite and stainless steel
2
Bonnet
ASTM A105N/LF2
Carbon steel (Zinc plated)
10 Handwheel
EN 10213 : 1.0619N
3 4 5 6 7
Studs
Steel (plated)
ASTM A193 B7
11 Handwheel nuts
Nuts
Steel (plated)
ASTM A194 2H
Stainless steel
12 Nitronic 60 washer
Washers
Stainless steel
Stainless steel
13 Nameplates Stainless steel Note : There is one nameplate on the handwheel and two on the body, though not shown on the illustration.
Piston
Stainless steel
AISI 410 : 1.4006
Lantern bush Stainless steel
ASTM A276 : AISI 431
TI-P117-40 CMGT Issue 5
Page 3 of 6
MSC-125 and MSC-160 Manifolds for Steam Distribution and Condensate Collection
Powered by FlippingBook