Steam traps Manifolds and insulation jackets
8
Pressure/temperature limits
Pressure bar g
0
10
20
30
40
51.1
32 212 392 572 752 800
0 100 200 300 400 427
The product must not be used in this region.
Steam saturation curve
0
145
290
435
580
740
Pressure psi g
Body design conditions
ASME B16.5 Class 300
PMA Maximum allowable pressure
741 psig @ 100 °F (51.1 bar g @ 38 °C)
TMA Maximum allowable temperature
801 °F @ 410 psi g (427 °C @ 28.3 bar g)
Minimum allowable temperature
-51 °F
(-46 °C)
PMO Maximum operating pressure
741 psi g @ 100 °F
(51.1 bar g @ 38 °C)
TMO Maximum operating temperature
801 °F @ 410 psi g (427 °C @ 28.3 bar g)
Maximum operating pressure for saturated steam service
605 psi g
(41.7 bar g)
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco
32 °F
(0 °C)
Designed for a maximum cold hydraulic test pressure of
1204 psi g
(83 bar g)
Dimensions/weights (approximate) in inches (mm) and lbs (kg)
A
B
C
D
E
F
Weight
C
16.5
8
4.1
3.3
1.8
1
22
M12
(419)
(203)
(104)
(84)
(46)
(25)
(10)
8.10 8
B
A
M12
C
D
F
E
TI-P115-01 CMGT Issue 3
Page 2 of 3
MSC-210 Long Pitch Manifold for Condensate Collection
Powered by FlippingBook