Product Handbook 2026 - Volume 2

Steam traps Balanced pressure

8

Pressure/temperature limits (ISO 6552)

Pressure psi g

0

72

145

217

290 304 360

32 212 392 572 752

Steam saturation curve

Pressure bar g

The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.

Body design conditions

PN25

PMA Maximum allowable pressure

25 bar g @ 300 °C 363 psi g @ 572 °F

TMA Maximum allowable temperature

400 °C @ 23 bar g

752 °F @ 334 psi g

Minimum allowable temperature

0 °C

32 °F

PMO Maximum operating pressure

21 bar g @ 235 °C 305 psi g @ 455 °F

TMO Maximum operating temperature

235 °C @ 21 bar g

455 °F @ 305 psi g

Minimum operating temperature

0 °C

32 °F

Designed for a maximum cold hydraulic test pressure of

38 bar g

551 psi g

Materials

No.

Part

Material

8.2 22

Austenitic stainless steel (303)

1

Body

ASTM A743 CF16Fa

2 3 4 5

Cap

Stainless steel

420A UGIMA AISI 420

6

Capsule

Stainless steel

4 3

Spring

Stainless steel

BS 2056 302 S26

Spacer plate

Stainless steel

BS 1449 304 S15

Strainer screen (0.8mm perforations)

6

Stainless steel

ASTM A240 316L

5

1

7

Gasket

Stainless steel

BS 1449 304 S15

7

Note : Material grades shown in brackets are nearest equivalents.

2

TI-P125-08 CMGT Issue 11

Page 2 of 4

MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap

Powered by