Product Handbook 2026 - Volume 2

Condensate pumps Mechanical pumps and pumps traps

9

Sizes and pipe connections

Connections

Model and body material

Inlet and outlet sizes and pipe connections

Motive / exhaust

Sight glass

Drain

BSP T Rp (ISO 7-1) or NPT

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

EN 1092 PN16

ASME B 16.5 150

NPT

NPT

NPT

Flanged DN40 inlet x DN25 outlet

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

JIS 10 (JIS B 2210)

APT14 SG iron

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

KS 10 (KS B 1511)

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

DN15 (½")

DN15 (½")

DN10 ( 3/8 ")

BSP T Rp (ISO 7-1)

Screwed 1½" inlet x 1" outlet

NPT

NPT

NPT

NPT

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

EN 1092 PN16

APT14HC SG iron

ASME B 16.5 150

NPT

NPT

NPT

Flanged DN50 inlet x DN40 outlet

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

JIS 10 (JIS B 2210)

APT14SHC Carbon steel

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

BSP T Rp (ISO 7-1)

KS 10 (KS B 1511)

6.1.11

9.1 10

TI-P612-02 CMGT Issue 15

Page 2 of 13

APT14, APT14HC and APT14SHC Automatic Pump Traps

Powered by