Product Handbook 2026 - Volume 2

Condensate pumps Mechanical pumps and pumps traps

9

Materials (continued)

19

28

14 20 18 16

27 17

24

21 25

26

APT14 shown

Trap mechanism materials on page 8

6.1.16

No.

Part

Material

14

Spring (pump)

Stainless steel

BS 2056 302 S26 Gr. 2

16

Exhaust seat

Stainless steel

BS 970 431 S29 or ASTM A276 431

17

Inlet valve and seat assembly

Stainless steel

18 19 20 24

Exhaust valve

Stainless steel

BS 3146 ANC 2

Valve seat gasket

Stainless steel

BS 1449 409 S19

Pump mechanism bolt

Stainless steel

ISO 3506 Gr. A2 70

9.1 15

Actuator arm

Stainless steel

BS 3146 ANC 2

25

Name-plate

Stainless steel

BS 1449 304 S16

26

Drain plug

Steel

DIN 17440 1.4571

27

Inlet valve spring

Stainless steel

APT14

SG iron

28

Motive strainer

APT14HC SG iron APT14SHC Carbon steel

29

DCV10 (APT14HC and APT14SHC) Stainless steel (not shown)

TI-P612-02 CMGT Issue 15

Page 7 of 13

APT14, APT14HC and APT14SHC Automatic Pump Traps

Powered by