Product Handbook 2026 - Volume 2

Condensate pumps Mechanical pumps and pumps traps

9

Sizes and pipe connections MFP14 SG iron

- 1", 1 ½ ", 2" and 3" x 2" screwed BSP T Rp (ISO 7-1). - DN25, DN40, DN50 and DN80 x DN50 flanged - EN 1092 PN16, ANSI B 16.5 Class 150 and JIS/KS B 2238 10. MFP14S Cast steel - DN50 flanged EN 1092 PN16, ANSI B 16.5 - Class 150 and JIS/KS B2238 10. - 2" screwed BSP T Rp (ISO 7-1)/NPT connections are available to special order. MFP14SS Stainless steel - DN50 flanged EN 1092 PN16, ANSI B 16.5 - Class 150 JIS/KS B 2238 10. - 2" screwed BSP T Rp (ISO 7-1)/NPT connections are available to special order.

Optional extras Electronic pump monitors A plugged boss is provided on the pump cover, screwed ½ " BSP T Rp (ISO 7-1) for connecting an electronic pump monitor (For full details see TI-P136-24): - EPM1 A simple stand-alone unit with an 8 digit LCD display, powered by an integral 1.5 V lithium battery. - EPM2 A version suitable for coupling to a remote counter/building energy management system (BEMS). Insulation jacket An insulation jacket tailor made for each size of MFP14 is available for energy savings and health and safety. See TI-P136-07.

6.1.21

9.1 24

TI-P136-02 CMGT Issue 17

Page 2 of 11

MFP14, MFP14S and MFP14SS Automatic Pumps

Powered by