Product Handbook 2026 - Volume 2

Condensate pumps Mechanical pumps and pumps traps

9

Materials

8 3

1

2

4

5

6

7

6.1.22

No.

Part

Material

MFP14

SG iron

(EN JS 1025) EN-GJS-400-18-LT

1

MFP14S

Cover

Cast steel

DIN GSC 25N / ASTM A216 WCB

MFP14SS

Stainless steel

BS EN 10213-4 / 144091 / ASTM A351 CF3M

2 3

Cover gasket

Synthetic fibre

Cover screws

Stainless steel

ISO 3506 Gr. A2-70

MFP14

SG iron

(EN JS 1025) EN-GJS-400-18-LT

9.1 25

4

MFP14S

Body

Cast steel

DIN GSC 25N / ASTM A216 WCB

MFP14SS

Stainless steel

BS EN 10213-4 / 144091 / ASTM A351 CF3M

5 6 7

Pillar

Stainless steel

BS 970, 431 S29

Connector rod

Stainless steel

BS 1449, 304 S11

Float and lever

Stainless steel

AISI 304

MFP14

SG iron

(EN JS 1025) EN-GJS-400-18-LT

8

MFP14S

Eyebolt (integral)

Cast steel

DIN GSC 25N / ASTM A216 WCB

MFP14SS

Stainless steel

BS EN 10213-4 / 1998 - 144091 / ASTM A351 CF3M

Materials continued on the next page

TI-P136-02 CMGT Issue 17

Page 3 of 11

MFP14, MFP14S and MFP14SS Automatic Pumps

Powered by