Condensate pumps Mechanical pumps and pumps traps
9
Dimensions/weights (approximate) in mm and kg
½ " BSP T Rp (ISO 7-1) or NPT steam, compressed air or gas inlet
J
D*
1" BSP T Rp (ISO 7-1)/NPT exhaust
H
K
L
Withdrawal distance G
Integral lifting eye 15 mm diameter
C
6.1.26
E
F
B A
9.1 29
A
B C D E F G H J
K
L
Weight
*
Size
JIS/KS PN
ANSI
Pump only
Including check valves and flanges
DN25
410
-
305 507.0 -
68 68 480 13 18 165 Ø 280
51
58
DN40 DN50 DN80 x DN50
440
-
305 527.0 -
81 81 480 13 18 165 Ø 280 54
63
557
625 420 637.5 -
104 104 580 33 18 245 Ø 321
72
82
573
645 420 637.5 430 119 104 580 33 18 245
342
88
98
* Note: Dimension D only applies to the DN80 x DN50 pump which has an oval body. The DN25, DN40 and DN50 are round bodied therefore dimension L is sufficient.
TI-P136-02 CMGT Issue 17
Page 7 of 11
MFP14, MFP14S and MFP14SS Automatic Pumps
Powered by FlippingBook