Product Handbook 2026 - Volume 2

Condensate pumps Mechanical pumps and pumps traps

9

Materials

1

4

2

4

10

5

12

8

2

9

11

7

6

3

* Items 9 , 10 , 11 and 12 are to be connected to the outlet of the system by the end user .

No.

Part

Material

1 2 3 4 5 6 7 8

Receiver

Carbon steel

Ball valves

DN20 to DN50 (¾" to 2")

Steel (PTFE seals)

Trap set

DN15

(½")

Stainless steel (PTFE seals) STS17.2

9.1 39

Strainer

DN15 to DN50

(½" to 2")

SG iron

Pump - trap

SG iron

Diffuser

Stainless steel

Base and supporting frame

Carbon steel

Name - plate

Aluminium

9 *

Air vent

Stainless steel

PC10HP/UBP32

10 *

Check valve

Stainless steel

11 *

Ball valve

DN15

(½")

Zinc plated carbon steel

12 *

Air eliminator

Austenitic stainless steel

AE50S

* Please note: Items 9 , 10 , 11 and 12 are not included with the pump package. They must be ordered as a separate item. It is intended that the end user provides the pipework and connects these components correctly - see Section 3 'Installation' of the Installation and Maintenance Instructions (IM-P680-02) supplied with the unit.

TI-P680-01 CMGT Issue 5

Page 3 of 5

APT10-PPU, APT14-PPU and APT14HC-PPU (closed system) Automatic Pump-trap Packaged Units

Powered by