Steam traps Balanced pressure
8
Materials
1
6
2
4
5
3
7
No.
Part
Material
1 2 3 4 5 6 7
Body
Stainless steel
DIN 17445 1.4408/ASTM A351 CF8M
Cap
Stainless steel
EN10088 1.4057/ASTM A479 431
Capsule
Stainless steel
5.2.9
Spring
Stainless steel
BS 2056 302 S26
Spacer plate
Stainless steel
BS 1449 304 S16
Strainer screen 0.8 mm perforations
Stainless steel
ASTM A240 316L
'O' ring
EPDM
Dimensions/weights (approximate) in mm and kg
8.2 26
B
C
A
ANSI 300
ANSI 300
PN40
ANSI 150 ANSI 300
JIS
ANSI 150 PN40/JIS ANSI 150 PN40/JIS
Size
A
A
A
A
B
B
C
C
Weight
DN15
53
-
55
58
47
53
25.5
25.5
0.30
DN20
63
53
67
63
53
63
25.5
31.5
0.57
DN25
72
53
72
74
62
72
31.5
35.5
0.83
TI-P126-06 CMGT Issue 6
Page 2 of 3
BPW32 Balanced Pressure Wafer Steam Trap
Powered by FlippingBook