Condensate pumps Mechanical pumps and pumps traps
9
Approximate capacities For full sizing details see pages 8 and 9
Unit size
Approximate maximum capacities (with 4 m lift) kg/h
Single MFP14-PPU
Duplex MFP14-PPU
Triplex MFP14-PPU
DN25 (1")
1 300
DN40 (1½")
2 000
4 000
DN50 (2")
4 000
8 000
DN80 x DN50 (3" x 2")
6 000
12 000
18 000
Pressure/temperature limits Body design condition
PN16
Maximum receiver operating pressure
0.5 bar g
MFP14
13.8 bar g
Maximum motive inlet pressure (steam air or gas)
MFP14S
13.8 bar g
MFP14SS
10.96 bar g
MFP14
16 bar g @ 120 °C
PMA Maximum allowable pressure
MFP14S
16 bar g @ 120 °C
MFP14SS
16 bar g @ 93 °C
MFP14
300 °C @ 12.8 bar g
TMA Maximum allowable temperature
MFP14S
300 °C @ 10.8 bar g
6.1.51
MFP14SS
300 °C @ 9.3 bar g
Minimum allowable temperature
0 °C
MFP14
13.8 bar g @ 198 °C
PMO Maximum operating pressure
MFP14S
13.8 bar g @ 198 °C
MFP14SS
10.96 bar g @ 188 °C
MFP14
198 °C @ 13.8 bar g
TMO Maximum operating temperature
MFP14S
198 °C @ 13.8 bar g
9.1 60
MFP14SS
188 °C @ 10.96 bar g
Minimum operating temperature Note : For lower operating temperatures consult Spirax Sarco
0 °C
Designed for a maximum cold hydraulic test pressure of
24 bar g
TI-P681-01 CMGT Issue 6
Page 2 of 14
MFP14-PPU (Vented) Automatic Pump Packaged Units
Powered by FlippingBook