Condensate pumps Mechanical pumps and pumps traps
9
Single MFP14-PPU - Dimensions/weights
Weight (approximate) in kg DN25 (1") DN40 (1½") DN50 (2")
DN80 x DN50 (3" x 2")
P
H
E
230
255
285
325
R
F O
Q
A
G
J
Steam inlet
Condensate outlet
B
C
D
L
M (Steam inlet) N (Condensate outlet)
K
6.1.54
Dimensions (approximate) in mm
Dimensions (mm) ABCDEFGHJKL
M
N
O P Q R
Unit size
PN16 ASME 150
PN16 ASME 150
DN25 (1") DN40 (1½") DN50 (2")
1 380 645 223 1 081 499 225 1 316 300 1 119 600 300 1 158 1 138 987 965 220 1 240 42 318
9.1 63
1 401 665 235 1 081 499 225 1 337 300 1 139 600 300 1 158 1 139 1 036 1 015 220 1 240 42 318
1 606 775 259 1 081 499 225 1 541 300 1 316 600 300 1 274 1 254 1 270 1 257 220 1 240 42 318
DN80 x DN50 (3" x 2")
1 716 775 259 1 081 499 225 1 650 300 1 425 600 300 1 274 1 255 1 269 1 261 220 1 240 42 318
Optional loop seal A loop seal must be be fitted to the overflow of the receiver. This can be purchased as an optional extra and must be specified at the time of order placement. Alternatively a loop seal can be created by the fitter at the point of installation.
244 mm
153 mm
325 mm
TI-P681-01 CMGT Issue 6
Page 5 of 14
MFP14-PPU (Vented) Automatic Pump Packaged Units
Powered by FlippingBook