Duplex MFP14-PPU - Dimensions/weights Condensate pumps Mechanical pumps and pumps traps
9
P
H
E
O
F
Q
A
G
J
B
C
L
L
N (Condensate outlet)
K
D and M (Steam inlet)
Dimensions (approximate) in mm
6.1.57
Dimensions (mm) ABCDEFGHJKL
M
N
O P Q
Unit size
PN16 ASME 150
PN16 ASME 150
DN40 (1½") DN50 (2")
1 504 820 236 1944 700 350 1 454 425 1213 850 191 1816 N/A 1416 N/A 285 1 496 328
9.1 66
1 654 921 259 1944 700 350 1 582 425 1316 850 172 1901 1870 1615 1603 287 1 667 240
DN80 x DN50 (3" x 2")
1 822 921 259 1944 700 350 1 760 425 1493 850 167 1946 1940 1656 1694 282 1 751 193
DN40 (1½")
DN50 (2")
DN80 x DN50 (3" x 2")
Weight (approximate) in kg
470
510
650
244 mm
153 mm
Optional loop seal A loop seal must be be fitted to the overflow of the receiver. This can be purchased as an optional extra and must be specified at the time of order placement. Alternatively a loop seal can be created by the fitter at the point of installation.
325 mm
TI-P681-01 CMGT Issue 6
Page 8 of 14
MFP14-PPU (Vented) Automatic Pump Packaged Units
Powered by FlippingBook