Product Handbook 2026 - Volume 2

23

Condensate pumps Mechanical pumps and pumps traps

9

Materials

22

3

1 2

Operating Pressure Inlet

Exhaust Outlet

16 14 10 8 9

7 6

12

18 17 21 19 20 15

5 4

11

13

23

22

No.

Part

Material

No.

Part

Material

16 14 10 8 9

12

PPC Cast Iron

ASTM A126 Class B

Push Rod

Stainless Steel

AISI 303

7 6 1

Cover

13

PPF Cast Steel

ASTM A216 WCB

Baffle

Cast Iron

ASTM A126 Class B

5 4 2

Cover Gasket

Graphite

Union Carbide GHP

Stainless Steel ¼" — 20 x ¾"

14

Baffle Screws

AISI 303

Steel ½" -13 x1¼"

11 3

Cover Screws

SAE 1035 Gr. 5

Mechanism Yoke Mechanism Yoke

15

Cast Iron

ASTM A126 Class B

13

Inlet Valve Seat Inlet Valve Stem Inlet Valve Head Inlet Valve Seat Gasket Exhaust Valve Seat

4

Stainless Steel

AISI 303

Stainless Steel ½" — 13 x 1¼"

16

AISI 304 Screws

9.1 74

5

Stainless Steel

AISI 303

PPC Cast Iron

ASTM A126 Class B

17

Body

PPF Carbon Steel

+ ASTM SA414 G

6

Stainless Steel

AISI 440

18

Float & Arm Stainless Steel

AISI 304

7

Stainless Steel

AISI 302

Linkage Mechanism

19

Stainless Steel

AISI 303/304

8

Stainless Steel

AISI 303

Push Rod Actuator

20

Stainless Steel

AISI 304

9

Exhaust Valve Stainless Steel

AISI 303

21

Spring

Stainless Steel

AISI 316

Exhaust Valve Seat Gasket Valve Actuator Disc

10

Stainless Steel

AISI 301

22

Plug ½"

Forged Steel

ASTM A105

PPC Gunmetal

BS 1400 LG1

11

Stainless Steel

AISI 302

Check Valves

23

PPF Cast Steel

ASTM A216 WCB

+ Alternatives are sometimes used.

TI-P135-02 ST Issue 1

Page 2 of 4

PPC and PPF Pressure Powered Pumps

Powered by