Condensate pumps Mechanical pumps and pumps traps
9
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 1994
TI-P135-04 ST Issue 2
PPEC Low Profile Pressure Powered Pump 'The Eliminator' Available types PPEC cast iron body and cover. PPEC is supplied with bronze check valves. Limiting conditions Body design conditions 8.6 bar g (up to 232 °C) Maximum cold hydraulic test 13 bar g Operating inlet pressure Steam, air or gas 0.34 to 8.6 bar g. Total lift or back pressure which must be below operating pressure to allow capacity to be achieved, = height (H) in metres x 0.0981 plus pressure (bar g) in return line, plus downstream piping friction pressure drop in bar calculated at a flow rate of the lesser of six times the actual condensate rate or 6815 L/h. Filling head recommended above the pump is 0.15 m. Minimum filling head 0.m (at top of pump) gives a reduced capacity. Standard pump operates with liquids of specific gravity 1.0 down to 0.9, specify when ordering for liquid specific gravity from 0.9 to 0.65. Pump discharge per cycle:- 15 L. Each cycle at a maximum flow rate of 6815 L/h. Steam consumption — 3 kg. of steam per 1000 kg liquid pumped. Air consumption — 6230 Ln per 1000 kg liquid pumped.
Sizes and pipe connections 1" Screwed BSP (BS21 - parallel)
Operating Pressure Inlet (Front Face) Exhaust Outlet
9.1 81
Outlet
Liquid Inlet
TI-P135-04 ST Issue 2
Page 1 of 5
PPEC Low Profile Pressure Powered Pump 'The Eliminator'
Powered by FlippingBook