Condensate pumps Mechanical pumps and pumps traps
9
19
20
Materials
2
11, 12, 16, 17
3
6, 7, 8
7 6
17 12
15 4 5
10
9
18 13 1
8
11 16
14
19
20
2
No.
Part
Material
7 6
17 12
1 2 3 4 5 6 7 8 9
Body
Cast Iron
ASTM A126 Class B
Plug 1½"
Forged Steel
ASTM A105
8
11 16
Cover Gasket
Graphite
Union Carbide GHP
Cover Screws ¾" - 10 x 1¾"
Steel
ASTM A449
Cover
Cast Iron
ASTM A126 Class B
Exhaust Valve Seat Gasket
Stainless Steel
AISI 301
Exhaust Valve Seat
Stainless Steel
AISI 303
Exhaust Valve Head
Stainless Steel
AISI 303
9.1 82
Push Rod
Stainless Steel
AISI 303
10
Valve Head Actuator
Cast Stainless Steel
ASTM A743 Gr. CF-16F
11
Inlet Valve Seat
Stainless Steel
AISI 303
12 13 14
Inlet Valve Seat Gasket
Stainless Steel
AISI 302
Push Rod Actuator
Stainless Steel
AISI 304
Float & Arm
Stainless Steel
AISI 304
Mechanism Casting
Cast Stainless Steel
ASTM A 743 Gr. CF-16F
15
Screws ½" - 13 x 1¼"
Stainless Steel
AISI 304
16
Inlet Valve Stem
Stainless Steel
AISI 303
17
Inlet Valve Head
Stainless Steel
AISI 440
18 19 20
Spring
Stainless Steel
AISI 316
Check Valve (outlet)
Bronze with bronze disc
Check Valve (inlet)
Bronze with teflon disc
TI-P135-04 ST Issue 2
Page 2 of 5
PPEC Low Profile Pressure Powered Pump 'The Eliminator'
Powered by FlippingBook