Dimensions/weights (approximate) in mm and kg Condensate pumps Mechanical pumps and pumps traps
9
¾" BSP Exhaust
½" BSP Steam, compressed air or gas inlet
J
C
P
L
D
H
F
B
E
K G
A
M
N
B
A
Weight
A
B
C D
E
F
G
H J
K
L
M
N
P
Pump C.V.
279
480
371 333 53
356 229
28 16
292
16
91
86
305
68 kg 3.2 kg
Note: Cover/Mechanism withdrawal distance - 0.3m.
Optional extras Flow counter for measuring liquid pumped. The upper 1½" API plugged connection in the pump body can be used for connecting the flow counter. If desired, a ½" connection can be provided on the top of the body for connecting the flow counter. Specify when ordering. The flow counter must be mounted vertically and can only be used when pump exhaust is vented. Gauge glass with brass cocks.
Installation For best operation any flash steam must be vented or condensed ahead of pump inlet. Full details are given in the Installation Instructions supplied with each pump.
M
9.1 84
How to specify 1 - Spirax Sarco Low Profile Pressure Powered Pump type PPEC with cast iron body complete with bronze check valves screwed BSP. Note : If you are in any doubt about the size of pump required or if the conditions are unusual we will be glad to advise you if you will give us the answers to the following questions:- 1) Nature of liquid to be pumped. 2) Temperature of liquid to be pumped. 3) Quantity to be pumped (L/h). 4) Initial lift, horizontal distance and net effective lift (i.e. initial lift less subsequent fall in discharge line). 5) Operating medium (steam, compressed air or gas). 6) Operating pressure available. 7) The pump is generally used to drain water from a vented receiver but under certain circumstances can drain a unit from under steam pressure or vacuum. State which.
TI-P135-04 ST Issue 2
Page 4 of 5
PPEC Low Profile Pressure Powered Pump 'The Eliminator'
Powered by FlippingBook