Condensate pumps Electric pumps
9
Dimensions (approximate ) in mm CRU 200
ABCDEFGHJKLMNPQRSTU
CRU200-2D-CM33-CS CRU200-2D-CM33-SS CRU200-2D-CM34-CS CRU200-2D-CM34-SS CRU200-4D-CM101-CS CRU200-4D-CM101-SS CRU200-4D-CM102-CS CRU200-4D-CM102-SS CRU200-4D-CM103-CS CRU200-4D-CM103-SS CRU 500 CRU500-4D-CM101-CS CRU500-4D-CM101-SS CRU500-4D-CM102-CS CRU500-4D-CM102-SS CRU500-4D-CM103-CS CRU500-4D-CM103-SS CRU500-5D-CM151-CS CRU500-5D-CM151-SS CRU500-5D-CM152-CS CRU500-5D-CM152-SS
1500 478 1280 650 990 205 250 275 100 1300 325 125 400 1056 20 210 230 82 950
100
1500 544 1215 650 990 180 250 200 100 1300 325 125 400 1056 20 185 280 100 950
1800 544 1485 910 1250 205 350 300 100 1560 455 105 698 1317 20 315 280 97 1200
1800 563 1485 910 1250 205 350 300 100 1560 455 105 698 1317 20 245 420 105 1200
K E
U
380 mm door open
J
6.2.18
L
H
F
G
9.2 3
T
A
C
B
4 holes Ø18
S
R
Q
P
N D
M
TI-P681-06 CMGT Issue 2
Page 3 of 6
CRU 200 and 500 Series Condensate Recovery Units (fixed speed pumps)
Powered by FlippingBook