Product Handbook 2026 - Volume 2

Condensate pumps Electric pumps

9

Inlet and outlet connection and weights (approximate in kg)

V

W

X

Y

Z

CRU 200

Connections

Weight

Outlet

Overflow Vent

Inlet

Inlet

CRU200-2D-CM33-CS CRU200-2D-CM33-SS CRU200-2D-CM34-CS CRU200-2D-CM34-SS CRU200-4D-CM101-CS CRU200-4D-CM101-SS CRU200-4D-CM102-CS CRU200-4D-CM102-SS CRU200-4D-CM103-CS CRU200-4D-CM103-SS CRU 500 CRU500-4D-CM101-CS CRU500-4D-CM101-SS CRU500-4D-CM102-CS CRU500-4D-CM102-SS CRU500-4D-CM103-CS CRU500-4D-CM103-SS CRU500-5D-CM151-CS CRU500-5D-CM151-SS CRU500-5D-CM152-CS CRU500-5D-CM152-SS

PN16

DN25

DN50

DN80

DN40

DN40

215

PN16

DN40

DN80

DN100

DN50

DN50

245

PN16

DN40

DN80

DN100

DN50

DN50

250

PN16

DN40

DN80

DN100

DN50

DN50

275

PN16

DN40

DN80

DN100

DN80

DN80

360

PN16

DN40

DN80

DN100

DN80

DN80

365

PN16

DN40

DN80

DN100

DN80

DN80

370

PN16

DN50

DN80

DN100

DN80

DN80

355

PN16

DN50

DN80

DN100

DN80

DN80

380

6.2.19

X

Y

Z

Vent pipework sizing Consideration should be given to increasing the Vent Pipework from the receiver to prevent excessive back pressure and loss of the Overflow water seal. This is particularly important where the Vent Pipe run is longer than 10 m, has more than two elbows in the run or where there is known to be a substantial amount of Flash Steam in the condensate return pipework to the receiver. Based on a 10 m equivalent length (including fittings) Vent Pipe capacities are shown in the table below.

W

U Receiver drain 3/8 " BSP

9.2 4

V

Flash Steam up to (kg/hr)

Vent Pipework nb (mm)

150

80

200

100

T Unit drain 3/8 " BSP

400

125

500

150

1000

200

1500

250

See note 3 on page 1, regarding the nozzle loads.

TI-P681-06 CMGT Issue 2

Page 4 of 6

CRU 200 and 500 Series Condensate Recovery Units (fixed speed pumps)

Powered by