Condensate pumps Electric pumps
9
Nomenclature Unit
CRU
CRU
200
Receiver volumes (I)
200
500
DN25
2D
Pump outlet size (D = Duplex pumps)
DN40
4D
2D
DN50
5D
CM33
CM34 CM101 CM102 CM103 CM151 CM152
Pump selection
CM34
Carbon steel
CS
Frame options
CS
Stainless steel
SS
Typical specification The condensate recovery unit shall be a Spirax Sarco CRU 200 Series CRU200-2D-CM34-CS condensate recovery unit, with a carbon steel frame and stainless steel receiver, designed and built to handle 3 m 3 /hr of condensate against a required delivery head of 30 m.
How to order Example: 1 off CRU200-2D-CM34-CS condensate recovery unit.
6.2.21
Certification A declaration of conformity to EN 10204 2.1 is available on request.
Standard Options - Loop seal kit (supplied loose) piping in stainless steel 304
9.2 6
Bespoke Options (contact Spirax Sarco) - ANSI 150 connections. - Galvanized frames - 60 Hz pump (do not use 50 Hz sizing chart for duties) - CRU units with pumps operating duty/standby
TI-P681-06 CMGT Issue 2
Page 6 of 6
CRU 200 and 500 Series Condensate Recovery Units (fixed speed pumps)
Powered by FlippingBook