Condensate pumps Electric pumps
9
Inlet and outlet connection and weights (approximate in kg)
V
W
X
Y
Z
CRU 200
Connections
Weight
Outlet
Overflow Vent
Inlet
Inlet
CRU200-2D-CME33-VSD-SS
DN25
DN80
DN100
DN50
DN50
TBA
PN16
CRU200-4D-CME102-VSD-SS
DN40
DN80
DN100
DN50
DN50
TBA
CRU 500
CRU500-4D-CME102-VSD-SS CRU500-5D-CME151-VSD-SS CRU500-5D-CME152-VSD-SS
DN40
DN80
DN100
DN80
DN80
TBA
PN16
DN50
DN80
DN100
DN80
DN80
TBA
DN50
DN80
DN100
DN80
DN80
TBA
Z
X
Y
W
V
V
9.2 10
Nozzle Loading It is the customers responsibility to support piping connected to this unit. To ensure no additional loads are placed on the connection nozzles. Vent pipework sizing Consideration should be given to increasing the Vent Pipework from the receiver to prevent excessive back pressure and loss of the Overflow water seal. This is particularly important where the Vent Pipe run is longer than 10 m, has more than two elbows in the run or where there is known to be a substantial amount of Flash Steam in the condensate return pipework to the receiver. Based on a 10 m equivalent length (including fittings) Vent Pipe capacities are shown in the table opposite
Flash Steam up to (kg/hr)
Vent Pipework nb (mm)
150 200 400 500
80
100 125 150 200 250
1000 1500
TI-P681-12 CMGT Issue 2
Page 4 of 6
CRU 200 and 500 Series Condensate Recovery Units (VSD pumps)
Powered by FlippingBook