Condensate pumps Electric pumps
9
Nomenclature Unit
CRU
CRU
200
Receiver volumes (I)
200
500
2D
DN25
Pump outlet size (D = Duplex pumps)
2D
DN40
4D
DN50
5D
CME33-VSD
CME102-VSD CME151-VSD CME152-VSD
Pump selection
CME33-VSD
Frame
SS
SS
Stainless steel
Typical specification The selection shown above is a CRU200-2D-CME33-VSD-SS condensate recovery unit, with a stainless steel frame, designed and built to handle 2 m 3 /hr of condensate against a required delivery head of 30 m.
How to order Example: 1 off CRU200-2D-CME33-VSD-SS condensate recovery unit.
Certification A declaration of conformity to EN 10204 2.1 is available on request.
Standard Options - Loop seal kit (supplied loose) piping in stainless steel 304. Bespoke Options (contact Spirax Sarco) - ANSI 150 connections. - CRU units with pumps operating duty/standby.
9.2 12
TI-P681-12 CMGT Issue 2
Page 6 of 6
CRU 200 and 500 Series Condensate Recovery Units (VSD pumps)
Powered by FlippingBook