Product Handbook 2026 - Volume 2

Pipeline ancillaries Bellows sealed stop valves

10

Range and options

Standard BSAT range - complete with throttling plug and locking device Material Cast iron SG iron Cast steel

Stainless steel

Stainless steel/ cast steel

BSA1T BSA2T

BSA3T

BSA6T BSA64T

Model and connections

ASME 150

ASME 300

PN16 KS 10 PN16 PN25 PN25 PN40

KS 20 PN40

PN40

DN15 (½") DN20 (¾") DN25 (1") DN32 (1¼") DN40 (1½") DN50 (2") DN65 (2½") DN80 (3")

Sizes

DN100 (4") DN125 (5") DN150 (6") DN200 (8") DN250 (10") DN15 (½") DN20 (¾") DN25 (1") DN32 (1¼") DN40 (1½") DN50 (2") DN65 (2½") DN80 (3") DN100 (4")

10.1 8

Optional R-PTFE soft seat

TI-P137-18 CMGT Issue 15

Page 2 of 17

BSAT and BSA Bellows Sealed Stop Valves

Powered by