Product Handbook 2026 - Volume 2

Pipeline ancillaries Bellows sealed stop valves

10

Range and options (continued)

Alternative BSA range - complete with flat disc option

Stainless steel

Stainless steel/ cast steel

Material

Cast iron SG iron

Cast steel

BSA1 BSA2

BSA3

Model and connections

PN16 KS 10 PN16 PN25 PN25 PN40 ASME 150

ASME 300

KS 20

DN125 (5")

DN150 (6")

Sizes

DN200 (8")

DN250 (10")

DN125 (5")

DN150 (6")

Optional balancing disc

DN200 (8")

DN250 (10")

10.1 9

TI-P137-18 CMGT Issue 15

Page 3 of 17

BSAT and BSA Bellows Sealed Stop Valves

Powered by