Dimensions/weights (approximate) in mm (inches) and kg (lbs) Pipeline ancillaries Bellows sealed stop valves
10
C
B
A
Weight
A
B C
BSA1 BSA1T BSA2 BSA2T
BSA3 (ASME) ANSI 150
BSA3 ASME 300 JIS/KS 20K
BSA6T BSA64T PN40
JIS/KS 10K
JIS/KS 20K
ASME 150
ASME 300
BSA3 (DIN)
Size
PN
130 (5.1) 150 (5.9) 160 (6.3) 180 (7.1) 200 (7.9) 230 (9.1)
133 (5.2) 153 (6.0) 163 (6.4) 183 (7.2) 203 (8.0) 229 (9.0)
152 (5.9) 178 (7.0) 200 (7.9)
108 (4.3) 117 (4.6) 127 (5.0)
152 (5.9) 178 (7.0) 203 (8.0)
205 (8.1) 205 (8.1) 217 (8.5) 217 (8.5) 243 (9.6) 243 (9.6)
125 (4.9) 125 (4.9) 125 (4.9) 125 (4.9) 200 (7.9) 200 (7.9) 200 (7.9) 200 (7.9)
4 (9) 4 (9)
4 (9)
5 (11) 6 (13) 8 (18)
6 (13) 7 (15) 9 (20)
4 (9)
DN15 (½")
5 (11) 6 (13) 8 (18) 11 (24) 14 (31) 19 (42) 26 (57) 44 (97)
5 (11) 6 (13) 8 (18) 11 (24) 14 (31) 19 (42) 26 (57) 44 (97)
DN20 (¾")
5 (11) 7 (15) 10 (22) 12 (26) 16 (35) 21 (46) 36 (79)
DN25 (1")
7.1.7
DN32 (1¼")
224 (8.8)
165 (6.5) 203 (8.0)
229 (9.0)
10 (22) 12 (26)
11 (24) 15 (33)
DN40 (1½")
259 (10.2)
267 (10.5)
DN50 (2")
290 (11.4) 310 (12.2) 350 (13.8) 400 (15.7) 480 (18.9) 600 (23.6) 730 (28.7)
293 (11.5) 309 (12.1) 349 (13.7) 395 (15.6) 479 (14.8) 592 (23.3)
263 (10.4) 287 (11.3) 383 (15.0) 416 (16.4) 450 (17.7) 622 (24.5) (763 (30.0)
DN65 (2½")
10.1 10
304 (12.0) 340 (13.4)
241 (9.5) 292 (11.5)
317 (12.5) 356 (14.0)
25 (55) 41 (90)
29 (64)
DN80 (3")
315 (12.4) 315 (12.4) 400 (15.7) 500 (19.7) 500 (19.7)
49 (108)
DN100 (4")
52 (115) 75 (165) 145 (320)
64 (141) 88 (194) 180 (397)
DN125 (5")
428 (16.9) 537 (21.1)
445 (17.5) 559 (22.0)
94 (207) 193 (425)
DN150 (6")
DN200 (8")
*180 (397) *(BSA2T/BSA2 only)
DN250 (10")
TI-P137-18 CMGT Issue 15
Page 4 of 17
BSAT and BSA Bellows Sealed Stop Valves
Powered by FlippingBook