Steam traps Balanced pressure
8
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
C
E
F
B
C
A
D (across flats)
A
Tube ended variant
Screwed ended variant
Sanitary clamp ended variant
Products each weigh 1 kg (2.2 lbs) maximum *
Standard
Sizes
A B
C
D Screwed
E Screwed
F Sanitary Clamp
Weight
Tube
Sanitary Clamp ended variants
49 (1.9) for DN8 to DN20, and 53 (2.0) for DN25 to DN40
ASME BPE Types A and B, DIN32676 Series 2 + A, B, and C Variants
See Sizes and pipe connections table
5.2.16
71 (2.8)
1 kg * (2.2)
Tube ended variants
See Sizes and pipe connections table
DIN11866 Series A and C, DIN11850 Series 1 and 2, ISO1127 Series 1
71 (2.8)
107 (4.2)
38 (1.5)
1 kg * (2.2)
Screw ended variants
8.2 33
See Sizes and pipe connections table
27 (1.0) 27 (1.0) 32 (1.2) 41 (1.6)
58 (2.3) 74 (2.9) 81 (3.2) 95 (3.7)
71 (2.8)
1 kg * (2.2)
Socket BSP + NPT
TI-P180-11 CMGT Issue 22
Page 5 of 6
BTM7 and BTM7 Food+ Balanced Pressure Thermostatic Clean Steam Trap
Powered by FlippingBook