Pipeline ancillaries HV3 stop valve
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P060-01 CMGT Issue 9
HV3 Stop Valve
Description A bronze bodied globe valve for steam, water, oil or air applications. To BS 5154 Series A. Sizes and pipe connections ½", ¾", 1", 1¼", 1½" and 2" screwed BSPP (parallel). Kv values Size ½" ¾" 1" 1¼" 1½" 2" Kv 1.3 1.6 4.2 13.8 19.7 28
For conversion: C v (UK) = K v x 0.963 C v (US) = K v x 1.156
7.2.2
10.2 1
Pressure/temperature limits
Maximum body design conditions
PN25
PMA Maximum allowable pressure 25 bar g @ 170 °C TMA Maximum allowable temperature 260 °C @ 10.5 bar g Minimum allowable temperature -10 °C PMO Maximum operating pressure 25 bar g @ 170 °C TMO Maximum operating temperature 260 °C @ 10.5 bar g Minimum operating temperature -10 °C Designed for a maximum cold hydraulic test pressure of 38 bar g
Steam saturation curve
Pressure bar g
The product must not be used in this region.
TI-P060-01 CMGT Issue 9
Page 1 of 4
HV3 Stop Valve
Powered by FlippingBook