Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2021

TI-P167-28 CMGT Issue 2

M10 ECF4 Ball Valve ¼" to 2½"

Description The M10 ECF4 three-piece body ball valve has been designed for use as an isolating valve, not a control valve, and can be serviced without removal from the pipeline (screwed and welded versions only). It was designed and manufactured specially for Steam and Condensate applications. The valve complies with EC1935:2004 Food Contact Materials. It also complies with regulation EC2023:2006 on good manufacturing practice for materials and articles intended to come into contact with food.

7.3.2

Nomenclature After the name M10 ECF4, the nomenclature will be followed with either FB (full bore) or RB (reduced bore). Standards This product fully complies with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations and carries the mark when so required. Certification This product comes as standard with a certification package, which contains the following certificates: - EN 10204 3.1 material certificates for all wetted parts (including seats and seals)

10.3 1

- EC1935:2004 Declaration of Compliance - EC2023:2006 Declaration of Compliance

The material for the seals is compliant with: - FDA CFR Title 21. Paragraph 177. 1550. Note: All the valves are marked with a serial number and carry a certification pack with the same serial number in it.

Page 1 of 7

Powered by