UK Product Handbook 2026 - Volume 2

Steam traps Balanced pressure

8

Standards - The BT6-B has been designed and built in general accordance with ASME BPE. - The unit also complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. The seal part is compliant with: - FDA CFR Title 21. Paragraph 177. 1550. - USP Class VI Biological Reactivity Cytotoxicity Testing In-Vitro <87> & In-Vivo <88> extracted at 121 °C (250 °F) for 1 hour. - ADI Free (Animal Derived Ingredients) for materials used, manufacturing processes involved in producing the part. - TSE/BSE Free as Certified - Designed and manufactured in accordance with ASME-BPE standards - Full material lot number product traceability Certification This product is available with the following certification: - EN 10204 3.1 Full Validation Pack - Chargeable - EN 10204 3.1 Material Certification Pressure Retaining Parts - Chargeable - EN 10204 3.1 Material Certification Wetted Parts (including a WFI element fill) available for element spares (included in Full Validation Pack) - Chargeable - Specific Internal Surface Finish - Chargeable - Typical Internal Surface Finish - F.O.C - Certificate of Compliance for FDA, USP Class VI Testing Statement, and ADI Free Statement - F.O.C - TSE-BSE Statement - F.O.C - EC1935:2004 Declaration of Compliance - F.O.C (Food+ range only) - Declaration of Conformity BS EN ISO 14644-1:2015 Class 7 Clean Room - Passivation Certificate - F.O.C - Typical Test Report - F.O.C Note: All certification/inspection requirements must be stated at the time of order placement, and may be subject to additional cost as detailed above.

5.2.19

8.2 36

TI-P180-30 CMGT Issue 18

Page 2 of 7

BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap

Powered by