Pipeline ancillaries Ball valves
10
Dimensions (approximate) in mm Reduced bore Size A A1 A2 A3
A4
B
B1
C
C1
D
D1
D2
D3
E
½" ¾"
63 66108130140120120 61 87
24
89 95 95
11
68 63117150152120120 63 89
26
98 105 117
14
1"
86 84127160165157157 91 91
31 108 115 124 21
1¼"
97 93140180178157157 95 95
37
118 140 133 25
1½" 106 102 165 200 190 180 180 109 109 41 127 150 156 31 2" 124 118 178 230 216 180 180 115 115 48 152 165 165 38 2½" 152 152 191 290 241 245 245 132 132 57 178 185 190 51
Full bore Size
A A1
A2
A3
A4
B
B1
C
C1
D
D1
D2
D3
E
¼"
63 60
-
-
-
120
-
61
-
24
-
-
-
11
3/8" ½" ¾"
63 63
-
-
-
120
-
61
-
24
-
-
-
11
68 68114130140120120 63 89
26
89
95 95
14
86 86135150152157157 91 91
31
98 105 117
21
1 "
97 97148160165157157 95 95
37 108 115 124 25
1 ¼"
106 106 160 180 178 180 180 109 109 41
118 140 133 31
1 ½" 124 124 183 200 190 180 180 115 115 48 127 150 156 38 2 " 152 152 215 230 216 245 245 132 132 57 152 165 165 51
B, B1
A:
Screwed and Butt weld
A1: Socket weld A2: Flanged ASME 150 A3: Flanged PN40 A4: Flanged ASME 300 B:
C, C1
Screwed, Butt weld and Socket weld
D1, D2, D3
10.3 5
B1: Flanged ASME 150, PN40 C: Screwed, Butt weld and Socket weld C1: Flanged ASME 150, Flanged PN40 D: Screwed, Butt weld and Socket weld D1: Flanged ASME 150 D2: Flanged PN40 D3: Flanged ASME 300
ØE
D
A, A1
A2, A3, A4
TI-P167-28 CMGT Issue 2
Page 5 of 7
M10 ECF4 Ball Valve ¼" to 2½"
Powered by FlippingBook