Steam traps Balanced pressure
8
Sizes and pipe connections Standard
Issue
Type
Sizes
Type A
½"
¾"
ASME BPE
Type B
1"
1½"
ISO1127 ISO1127 DIN32676 DIN32676 DIN32676 DIN32676 DIN11866 DIN11850
1997
Series 1
DN25
DN40
1997 Variations
DN15 DN20
Sanitary clamp ended variants
2001-02 Series 2
DN15 DN20 DN25
DN40
2009-05 Series A
DN15 DN20 DN25
DN40
2009-05 Series B DN8
DN10 DN15 DN20 DN25 DN32 DN40
2009-05 Series C
½"
¾"
1"
1½"
2016-11 Series A
DN15 DN20 DN25
DN40
Tube ended variants
1999-01 Series-2
DN15 DN20 DN25
DN40
ISO1127
1997
Series 1
DN15 DN20 DN25
DN40
Notes: 1. Consult SSP list for available types. For other connections please consult Spirax Sarco. 2. BT6-B Food+ available with ASME BPE connections
Materials
5.2.20
1
4
5
3
8.2 37
2
No.
Part
Material
1 2 3 4 5
Body (inlet)
Stainless steel
Body (outlet)
Stainless steel
316L (1.4404)
Capsule element
Stainless steel
Safety clamp
Stainless steel
316 (1.4401)
Seal
PTFE/Stainless Steel Composite gasket
PTFE + 316L (1.4404)
TI-P180-30 CMGT Issue 18
Page 3 of 7
BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap
Powered by FlippingBook