Pipeline ancillaries Ball valves
10
Dimensions (approximate) in mm Reduced bore Size A A1 A2 A3
A4
B
B1
C
C1
D
D1
D2
D3
E
½" ¾"
66
66 108 130 140 162 162
93
93
24
89
95
95
11
72
63 117 150 152 162 162
95
95
26
98 105 117
14
1"
87
84 127 160 165 162 162 101 101
31 108 115 124
21
1¼" 1½"
104
94 140 180 178 162 162 106 106
37 118 140 133
25
110 102 165 200 190 186 186 116 116
41 127 150 156
31
2"
125 118 178 230 216 186 186 123 123
48 152 165 165
38
2½"
153 152 191 290 241 251 251 142 142
57 178 185 190
50
Full bore Size
A A1
A2
A3
A4
B
B1
C
C1
D
D1
D2
D3
E
¼"
66
63
-
-
-
162
-
93
-
24
-
-
-
11
3/8 " ½" ¾"
66
63
-
-
-
162
-
93
-
24
-
-
-
11
72
64 114 130 140 162 162
95
95
26
89
95
95
14
87
84 135 150 152 162 162 101 101
31
98 105 117
21
1"
104
98 148 160 165 162 162 106 106
37 108 115 124
25
1¼" 1½"
110 106 160 180 178 186 186 116 116
41 118 140 133
31
125 124 183 200 190 186 186 123 123
48 127 150 156
38
2"
153 152 215 230 216 251 251 142 142
57 152 165 165
50
B, B1
A: Scrd and BW A1: SW A2: Flanged ASME 150 A3: Flanged PN40 A4: Flanged ASME 300 B: Scrd, BW, SW B1: Flanged ASME 150, PN40 C: Scrd, BW, SW C1: Flanged ASME 150, PN40 D: Scrd, BW, SW D1: Flanged ASME 150 D2: Flanged PN40 D3: Flanged ASME 300 E: All versions
C, C1
D1, D2, D3
ØE
D
10.3 13
A, A1
A2, A3 , A4
TI-P167-30 CMGT Issue 2
Page 5 of 7
M10 ECFi4 Ball Valve ¼" to 2½"
Powered by FlippingBook