Product Handbook 2026 - Volume 2

Steam traps Steam trap management

8

Pressure/temperature limits

* CRN approved ST14 DN40 and DN50 units must not be used in this region.

Pressure psi g

0

73 145 218 290 363 435 464

464 392

ST14

212

Steam saturation curve

32

Pressure bar g

Pressure psi g

0

73 145 218 290 363 435

464 392

The product must not be used in this region.

ST16

212

Steam saturation curve

32

Pressure bar g

5.1.4

Pressure psi g

464

0

73 145 218 290 363 435

464 392

ST17

212

Steam saturation curve

32

8.1 3

Pressure bar g

Body design conditions

PN40

PMA Maximum allowable pressure

32 bar g

464 psi g

TMA Maximum allowable temperature

240 °C

464 °F

Minimum allowable temperature

0 °C

32 °F

32 bar g

464 psi g

ST14

*CRN approved DN40 (1½") and DN50 (2")

30 bar g

435 psi g

Maximum operating pressure for saturated steam service

PMO

ST16

25 bar g

363 psi g

ST17

32 bar g

464 psi g

TMO Maximum operating temperature

240 °C

464 °F

Minimum operating temperature

0 °C

32 °F

D PMX Maximum differential pressure is limited to the PMO Designed for a maximum cold hydraulic test pressure:

60 bar g

870 psi g

Note: With sensor fitted, test pressure must not exceed:

32 bar g

464 psi g

TI-P086-17 EMM Issue 3

Page 3 of 6

Spiratec ST14, ST16 and ST17 Sensor Chambers and Sensors

Powered by