Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P133-06 CMGT Issue 22

M10S Ball Valve DN¼" to DN2½"

Description The M10S three-piece body ball valve has been designed for use as an isolating valve, not a control valve, and can be serviced without removal from the pipeline (screwed and welded versions only). It can be used with the majority of industrial fluids for services ranging from vacuum to the higher temperatures and pressures. Available types M10S2_ _ Zinc plated carbon steel body, PDR 0.8 seats.

Stainless steel body, PDR 0.8 seats.

M10S3_ _

Complete stainless steel, PDR 0.8 seats.

M10S4_ _

7.3.10

Note: The nomenclature will be followed with either FB (full bore) or RB (reduced bore).

Standards This product fully complies with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations and carries the mark when so required. This product has been designed according to ASME B16.34, ASME B16.10 (for all ASME flanged versions, with exception of ASME 150 DN65 RB and ASME 150 FB) and EN 558. Certification This product is available with certification to EN 10204 2.2 and EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

10.3 25

Sizes and pipe connections Full bore ¼ ", 3/8" , ½ ", ¾ ", 1", 1 ¼ ", 1 ½ " and 2" Screwed and welded BSP (BS21 Rp), BSP (ISO 228 G), BSPT (BS21 Rc), NPT (ASME B1.20.1), BW Sch40/40S (ASME B16.25), SW (ASME B16.11) Reduced bore ½ ", ¾ ", 1", 1 ¼ ", 1 ½ ", 2" and 2 ½ " Screwed and welded BSP (BS21 Rp), BSP (ISO 228 G), BSPT (BS21 Rc), NPT (ASME B1.20.1), BW Sch40/40S (ASME B16.25), SW (ASME B16.11)

Flanged DN15 to DN50 ASME Class 150, ASME Class 300, and EN 1092 PN40. Flanged DN15 to DN65 ASME Class 150, ASME Class 300, and EN 1092 PN40.

TI-P133-06 CMGT Issue 22

Page 1 of 7

M10S Ball Valve DN¼" to DN2½"

Powered by