Pipeline ancillaries Ball valves
10
Materials
9
11 4
8
6, 7
3
2
1
5
No. Part
Material
M10Vi2 ISO M10Vi3 ISO M10Vi4 ISO M10Vi2 ISO M10Vi3 ISO M10Vi4 ISO
Zinc plated carbon steel
ASTM A105
1
Body
Stainless steel
ASTM A 182 F 316L
Zinc plated carbon steel
ASTM A105
2
Cap
Stainless steel
ASTM A 182 F 316L
7.3.20
3 4 5 6
Ball
Stainless steel
AISI 316
Stem
Stainless steel
AISI 316
Seat
Virgin PTFE
Stem seal
Reinforced PTFE antistatic
M10Vi2 ISO M10Vi3 ISO M10Vi4 ISO
Zinc plated carbon steel
SAE 1010
7
Separator
Stainless steel
AISI 316
10.3 35
8
Spring washer
Stainless steel
AISI 301
M10Vi2 ISO M10Vi3 ISO M10Vi4 ISO
Zinc plated carbon steel
SAE 1010
9
Nut
Stainless steel
AISI 304
10 Name-plate (Not shown)
Stainless steel
AISI 430
M10Vi2 ISO M10Vi3 ISO M10Vi4 ISO
Zinc plated carbon steel
SAE 1010
11 Stem nut
Stainless steel
AISI 304
For parts 12 to 23 see page 4
TI-P133-60 CMGT Issue 9
Page 3 of 7
M10Vi ISO Ball Valve DN¼" to DN2½"
Powered by FlippingBook