UK Product Handbook 2026 - Volume 2

Steam traps Balanced pressure

8

Dimensions (approximate) in mm (in). Products each weigh 1 kg (2.2 lb) maximum.

B

B

A

A

E

E

C

C

D

D

Sanitary clamp ended variants in ASME BPE, ISO 1127 and DIN32676 standards

Tube ended variants in DIN11866, DIN11850 and ISO1127 standards

8.2 40

Standard

Sizes

ABCDE Weight

½" (DN15) + ¾" (DN20) + 1" (DN25) + 1½" (DN40)

ASME BPE Types A & B, ISO1127, DIN32676 Series 2 + A & C Variants

DN8 + DN10 + DN15 + DN20 + DN25 + DN32 + DN40 DN15 + DN20 + DN25 + DN40

Sanitary clamp ended variants

65 (2.6)

64 (2.5)

71.5 (2.8)

77 (3)

61 (2.4)

1 kg (2.2 lb) maximum

DIN32676 Series B

DIN11866 Series A, DIN11850 Series 2, ISO1127 Series 1

92 (3.6)

64 (2.5)

71.5 (2.8)

77 (3)

61 (2.4)

Tube ended variants

TI-P180-30 CMGT Issue 18

Page 6 of 7

BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap

Powered by