Materials (continued) Pipeline ancillaries Ball valves
10
14
21
18
18
20
23
16
22
15
19
No.
Part
Material
14
Grip
Vinyl
M10Si2 ISO M10Si3 ISO
Zinc plated carbon steel
Grade 5
15
Bolts
M10Si4 ISO
Stainless steel
AISI 304
M10Si2 ISO M10Si3 ISO
Zinc plated carbon steel
SAE 1010
16
Nuts
M10Si4 ISO
Stainless steel
AISI 304
7.3.29
17
Studs
M10Si4 ISO
Stainless steel
AISI 316
Note: Item 17 can not be shown as it is only applicable to welded versions
M10Si2 ISO M10Si3 ISO
Zinc plated carbon steel
SAE 12L 14
18
Stop screw
M10Si4 ISO
Stainless steel
AISI 304
19
Body/cap gasket - 'O' ring
EPDM geothermal (Viton on request)
20
Nut locker
Stainless steel
AISI 316
10.3 44
M10Si2 ISO M10Si3 ISO
Zinc plated carbon steel
SAE 1010
21
Lockable handle
M10Si4 ISO
Stainless steel
AISI 316
22
Stem seal
Stainless steel
23
Lock-plate
Stainless steel
AISI 304L
For parts 1 to 12 see page 3
TI-P133-58 CMGT Issue 8
Page 4 of 7
M10Si ISO Ball Valve DN¼" to DN2½"
Powered by FlippingBook