Pipeline ancillaries Ball valves
10
Materials
4
11
9
8
6, 7
2
3 5 1
No.
Part
Material
M10Si2 ISO Automation M10Si3 ISO Automation M10Si4 ISO Automation M10Si2 ISO Automation M10Si3 ISO Automation M10Si4 ISO Automation
Zinc plated carbon steel
ASTM A105
1
Body
Stainless steel
ASTM A 182 F 316L
Zinc plated carbon steel
ASTM A105
2
Cap
Stainless steel
ASTM A 182 F 316L
3 4 5 6
Ball
Stainless steel
AISI 316
Stem
Stainless steel
AISI 316
7.3.36
Seat
Carbon/graphite reinforced PTFE
PDR 0.8
Stem seal
Reinforced PTFE antistatic
M10Si2 ISO Automation M10Si3 ISO Automation M10Si4 ISO Automation
Zinc plated carbon steel
SAE 1010
7
Separator
Stainless steel
AISI 316
8
Belleville washer
Stainless steel
AISI 301
M10Si2 ISO Automation M10Si3 ISO Automation M10Si4 ISO Automation
Zinc plated carbon steel
SAE 1010
10.3 51
9
Nut
Stainless steel
AISI 304
10
Name-plate - DN (Not shown)
Stainless steel
AISI 430
M10Si2 ISO Automation M10Si3 ISO Automation M10Si4 ISO Automation
Zinc plated carbon steel
SAE 1010
11
Stem nut
Stainless steel
AISI 304
Materials continued on next page
TI-P133-59 CMGT Issue 7
Page 3 of 7
M10Si ISO Automation Ball Valve DN¼" to DN2½"
Powered by FlippingBook