Pipeline ancillaries Ball valves
10
Dimensions (approximate) in mm (inches)
A: Scrd and BW A1: SW A2: Flanged ASME 150 A3: Flanged PN40 D: Scrd, BW, SW D1: Flanged ASME 150 D2: Flanged PN40 E: All versions
D1, D2
ØE
D
A , A1
A2, A3
Reduced bore Size A A1
Full bore Size A
A2
A3
D
D1
D2
E
A1
A2
A3
D
D1
D2
E
56 (2.20) 63 (2.48) 68 (2.68) 86 (3.39) 99 (3.90) 108 (4.25) 124 (4.88) 152 (5.98)
52 (2.05) 52 (2.05) 60 (2.36) 84 (3.31) 94 (3.70) 102 (4.02) 118 (4.65) 152 (5.98)
22 (0.87) 24 (0.94) 26 (1.02) 31 (1.22) 37 (1.46) 41 (1.61) 48 (1.89) 57 (2.24)
8 (0.31) 11 (0.43) 14 (0.55) 21 (0.83) 25 (0.98) 31 (1.22) 38 (1.50) 51 (2.01)
56 (2.20) 63 (2.48) 68 (2.68) 86 (3.39) 99 (3.90) 108 (4.25) 124 (4.88) 152 (5.98)
58 (2.28) 60 (2.36) 64 (2.52) 84 (3.31) 98 (3.86) 106 (4.17) 124 (4.88) 152 (5.98)
22 (0.87) 24 (0.94) 26 (1.02) 31 (1.22) 37 (1.46) 41 (1.61) 48 (1.89) 57 (2.24)
8 (0.31) 11 (0.43) 14 (0.55) 21 (0.83) 25 (0.98) 31 (1.22) 38 (1.50) 51 (2.01)
¼" 3/8 "
¼"
108 (4.25) 117 (4.61)
130 (5.12) 150 (5.91) 160 (6.30) 180 (7.09) 200 (7.87) 230 (9.06)
89 (3.50) 98 (3.86) 108 (4.25) 118 (4.65)
95 (3.74) 105 (4.13) 115 (4.53) 140 (5.51) 150 (5.91) 165 (6.50)
½"
3/8 "
130 (5.12) 150 (5.91) 160 (6.30) 180 (7.09) 200 (7.87) 230 (9.06)
95 (3.74) 105 (4.13) 115 (4.53) 140 (5.51) 150 (5.91) 165 (6.50)
¾"
½"
127 (5)
1"
¾"
140 (5.51) 165 (6.50) 178 (7.01)
1¼"
1"
127 (5)
1½"
1¼"
7.3.38
152 (5.98)
2"
1½"
2½"
2"
10.3 53
TI-P133-59 CMGT Issue 7
Page 5 of 7
M10Si ISO Automation Ball Valve DN¼" to DN2½"
Powered by FlippingBook