Materials (continued) Pipeline ancillaries Ball valves
10
12
20
19
17
22
15 16 14
21, 23
16
18
No. Part
Material
M10Hi2 ISO M10Hi3 ISO M10Hi4 ISO
Zinc plated carbon steel
SAE 1010
12
Lever
Stainless steel
AlSl 316
7.3.69
13
Grip
Vinyl yellow
M10Hi2 ISO M10Hi3 ISO M10Hi4 ISO M10Hi2 ISO M10Hi3 ISO M10Hi4 ISO
Zinc plated carbon steel
A193 B7
14
Studs
Stainless steel
AlSl 316
Zinc plated carbon steel
A194 2H
15
Nuts
Stainless steel
AlSl 304
16
Seat ‘O’ ring
Geothermal
10.3 60
M10Hi2 ISO M10Hi3 ISO M10Hi4 ISO
Zinc plated carbon steel
SAE 12L 14
17
Stop screw
Stainless steel
AlSl 304
18 19 20
Body/cap 'O' ring
Geothermal
Nut locker
Stainless steel
AlSl 304
Lockable handle
Stainless steel
AlSl 304L
21
Stem seal
Graphite
22
Lock-plate
Stainless steel
AlSl 304L
23
Stem seal
Stainless steel
AlSl 316
TI-P133-70 CMGT Issue 5
Page 4 of 7
M10Hi ISO Ball Valve DN¼" to DN2½"
Powered by FlippingBook