Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2021

TI-P133-45 CMGT Issue 10

M10HP Ball Valve DN¼" to DN2"

Description The M10HP is a three piece body ball valve designed specially for manual isolation of high pressure gas service (please note that this product is not suitable for oxygen service). The design includes floating ball and blow-out proof stem. Servicing can be achieved without removing the ball valve from the pipeline. As a main feature, the M10HP has a special AISI 316L ball, subjected to ionic nitriding surface hardening.

Available types M10HP2 _ _ Zinc plated carbon steel body, Acetal seats. M10HP3 _ _ Stainless steel body, Acetal seats.

Note: The nomenclature will be followed with either FB (full bore) or RB (reduced bore).

10.3 65

Standards This product fully complies with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note 1: All certification/inspection requirements must be stated at the time of order placement. Note 2: Fully degreased under request.

Sizes and pipe connections ¼ ", 3/8 ", ½ ", ¾ ", 1", 1 ¼ ", 1 ½ " and 2" * Screwed BSP, BSPT, NPT, SW and BW all available either as full bore (FB) or reduced bore (RB). * Note: The 2" is only available with reduced bore (RB).

Page 1 of 5

Powered by