Pipeline ancillaries Ball valves
10
Technical data Port
Full and reduced bore versions Leakage test procedure to ISO 5208 (Rate A)/EN 12266-1 (Rate A) Design ANSI B 16.11, B 1.2.1, B 16.34
Pressure/temperature limits
A
D
C
B
Pressure bar g
The product must not be used in this region.
A - B ¼ ", 3/8 " and ½ " RB A - C ½ " FB; ¾ " and 1" RB
¼ ", 3/8 " and ½ " RB
300 bar
½ " FB; ¾ " and 1" RB
PMA Maximum allowable (operating) pressure (PMO)
250 bar
1" FB; 1 ¼ ", 1 ½ " and 2" RB
180 bar
TMA Maximum allowable temperature
80 °C
Minimum allowable temperature
-29 °C
TMO Maximum operating temperature
80 °C @ 210 bar g
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco
-29 °C
PMX Maximum differential pressure is limited to the PMO Designed for a maximum cold hydraulic test pressure of 1.5 x PMO
10.3 66
TI-P133-45 CMGT Issue 10
Page 2 of 5
M10HP Ball Valve DN¼" to DN2"
Powered by FlippingBook