Pipeline ancillaries Ball valves
10
Materials
4
13
12
10
17
14
5 6 7 8 9
3
2
16
1
11
15
No. Part
Material
M10HP2 M10HP3 M10HP2 M10HP3
Zinc plated carbon steel
ASTM A105
1
Body
Stainless steel
ASTM A 182 F 316L
Zinc plated carbon steel
ASTM A105
2
Cap
Stainless steel
ASTM A 182 F 316L
3 4 5 6 7 8 9
Ball
Stainless steel (Hardened)
AISI 316L
Stem
Stainless steel
AISI 316L
Seat
Acetal
Stem seal
Antistatic R-PTFE
Stem seal
PEEK
10.3 67
Separator
Zinc plated carbon steel
Belleville washer
Stainless steel
AISI 301
10
Nut
Zinc plated carbon steel
SAE 12L 14
11
Name-plate
Stainless steel
AISI 430
12 13 14 15 16
Nut
Zinc plated carbon steel
SAE 12L 14
Lever
Zinc plated carbon steel
SAE 1010
Grip
Vinyl (Green)
Bolts (Allen)
Zinc plated carbon steel
Grade 12.9
Nuts
Zinc plated carbon steel
Grade 2H
17
Cap gasket
Viton 'O' ring
TI-P133-45 CMGT Issue 10
Page 3 of 5
M10HP Ball Valve DN¼" to DN2"
Powered by FlippingBook