Pipeline ancillaries Ball valves
10
Pressure/temperature limits
Pressure psi g
0
725
1450 2176 2901 3626 4061 4569 5076
A
80
176
167
75
122 77 32 -20.2
25 50
-29 0
D C B
0
50 100 150 200 250 280 315 350
Pressure bar g
The product must not be used in this region.
A - B ¼ , 3/8 " and ½ " RB A - C ½" FB; ¾ " and 1" RB A - D 1" FB; 1 ¼ ", 1 ½ " and 2" RB
¼ ", 3/8 " and ½ " RB
350 bar
5076 psi
½ " FB; ¾ " and 1" RB
PMA Maximum allowable pressure
315 bar
4569 psi
1" FB; 1 ¼ ", 1 ½ " and 2" RB
280 bar
4061 psi
80 ° C
TMA Maximum allowable temperature
176 °F
-29 ° C
Minimum allowable temperature
-20.2 °F
80 ° C @ 210 bar g
TMO Maximum operating temperature
176 °F @ 3046 psi g
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco. PMX Maximum differential pressure is limited to the PMO Designed for a maximum cold hydraulic test pressure of 1.5 x PMO
-29 ° C
-20.2 °F
10.3 72
TI-P133-71 CMGT Issue 5
Page 2 of 6
M10HPi ISO Ball Valve DN¼" to DN2"
Powered by FlippingBook