Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Materials

4

9

8

6, 7

3

2

1

5

No.

Part

Material

M10HPi2 ISO M10HPi3 ISO M10HPi2 ISO M10HPi3 ISO

Zinc plated carbon steel

ASTM A105

1

Body

Stainless steel

ASTM A 182 F 316L

Zinc plated carbon steel

SAE 1040

2

Cap

Stainless steel

AISI 316

3 4 5 6 7 8 9

Ball

Stainless steel (hardened)

AlSl 316

Stem

Stainless steel

AlSl 316

Seat

Acetal

Stem seal

Reinforced PEEK

Separator

Zinc plated carbon steel

SAE 1010

10.3 73

Belleville washer

Stainless steel

AlSl 301

Stem nut

Zinc plated carbon steel

SAE 1010

Materials continued on next page

TI-P133-71 CMGT Issue 5

Page 3 of 6

M10HPi ISO Ball Valve DN¼" to DN2"

Powered by